For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
PN ALI 45 - Swage nipple 45°
Bill of material
PN 10 ALI 45
DES
Identifier
PN 10 ALI 45
DN
Diameter DN
10 mm
S
Size
6
HS
Inch
3/8''
G1
Thread G1
M 18 x 1.5
L1
Length L1
90 mm
L2
Length L2
24 mm
S1
Width across flats S1
24 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D